Nelson™ Heat Trace BRK-H horizontal support bracket is designed to mount standard enclosures or thermostats to suitable piping systems or metallic thermal insulation lagging. The BRK-H is manufactured of 304 stainless steel for use in most corrosive industrial environments. Enclosures are mounted to the bracket utilizing the supplied hardware. The bracket is mounted using 2 pipe clamps (ordered separately).
Read more...