Nelson™ Heat Trace SS-1 Automatic Snow/Ice Melting Controller

Nelson™ Heat Trace SS-1 Automatic Snow/Ice Melting Controller is designed and manufactured for the sole intended use of controlling heating cables in residential and commercial snow melting applications such as sidewalks, driveways, parking garage entrances, etc.

Read more...

Features

  • The SS-1 uses microprocessor technology to reduce energy consumption by energizing the heating cable only when the right conditions of temperature and snowfall occur
  • The snow and temperature sensors detect snow or ice conditions and activate, through a power relay, the heating system
  • Supplied with a LED indicator light
  • LED indicator light switches on and turns red if the snow sensor is dirty and needs to be cleaned. This red LED light will switch off automatically when the snow sensor is cleaned
  • LED indicator light turns green every time the power relay is activated and will switch off if the power relay is off

Specifications

Certifications and Compliances
cULus Listed: Ordinary Locations
Operating Temperature
+3 °C (+38 °F +/-1 °F)
Power Switch OFF Temperature
+45 °C (+112 °F)
Power Switch ON Temperature
+30 °C (+86 °F)
Working Temperature
-40 °C to +65 °C (-40 °F to +150 °F)
Storage Temperature
-45 °C to +70 °C (-49 °F to +160 °F)
Relative Humidity
0 to 100%
Power Supply Voltage
120 Vac
Frequency
50/60 Hz
Maximum Power Consumption
60 W
Output Type
16 A Relay at 250 Vac

Documents & Drawings