Nelson™ Heat Trace SMTS-1 Temperature Sensor

Nelson™ Heat Trace SMTS-1 Temperature Sensor measures temperatures and is placed in the area that best represents the outdoor temperature conditions. Each SMMC-3 includes a SMTS-1 temperature sensor.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • The SMTS-1 operates on low voltage provided by the SMMC-3 Control Panel and allows the SMMC-3 to determine when to activate snow-melting or de-icing equipment
  • Easily affixed to a wall or fascia by two screws, the SMTS-1's small size and neutral color allows the sensor to discreetly blend with almost any background
  • Supplied with 3 m (10 ft) of connection wire which may be extended up to 152.4 m (500 ft) with an appropriately rated 18-20 AWG 3-wire unshielded cable

Specifications

Certifications and Compliances
cULus Listed: Ordinary Locations
Working Temperature
-40 °C to +70 °C (-40 °F to +160 °F)
Storage Temperature
-40 °C to +70 °C (-40 °F to +160 °F)
Relative Humidity
0 to 100%
Power Supply Voltage
24 Vac
Maximum Amperage
500 mA

Documents & Drawings