Nelson™ Heat Trace Type CLT roof and gutter deicer heating cable provides a solution for ice dams that can build up and damage building roofs, gutters and downspouts. During winter months, snow and ice accumulation on roofs can prevent proper drainage of water when normal melting occurs. Water stands on the roof and can be refrozen during cold nights resulting in expansion and potential roof damage. CLT ice melting heater cables are designed for installation on roofs and gutters to melt a pathway for the drainage of water. The heating cable's self-regulating feature provides additional benefits as well.
Read more...