Nelson™ Heat Trace Type DP-240 Vac (Maximum) Process Distribution Panel

Nelson™ Heat Trace Type DP 240 Vac (maximum) process distribution panel has been specifically designed for use in process heat tracing systems that require a dedicated power source. This panel is generally utilized with heat tracing controlled by individual pipe sensing thermostats or in conjunction with any of Nelson™ Type CM control and monitoring systems.

Read more...

Features

  • The distribution panel is supplied in a NEMA 4 or 4X enclosure that can by wall or rack mounted
  • Standard versions are available in 12, 30 and 42-pole options, both three-phase and single-phase
  • Branch breakers are available in standard trip or ground fault equipment protection devices
  • Main breaker is selectable from 100 Amp up to a maximum of 225 Amp
  • An option is provided for external door disconnect

Specifications

Certifications and Compliances
UL and CSA Rated: Ordinary (Unclassified) Locations
Enclosure
NEMA Type 4 or 4X
Voltage Options
120/208 Three Phase Power or 120/240 Single Phase Power
Branch Circuit Breakers
1-Pole, 15-40 Amp Standard; 1-Pole, 15-30 Amp GFEPD; 2-Pole, 15-50 Amp Standard; 2-pole, 15-50 Amp GFEPD
Main Bus Sizes
12-Pole Option, 225 Amp; 30-Pole Option, 225 Amp; 42-Pole Option, 225 Amp

Documents & Drawings