Nelson™ Heat Trace tee splice connection kits are used to connect up to three heater cables. It may be used to connect multiple heater segments, connect different wattage cables together or to provide access to service removable equipment. AXTC125 is designed per NEC/CEC requirements including standard terminal blocks sized for maximum 8 AWG wiring. EXTC125 is designed per IEC requirements including standard terminal blocks sized for maximum 6mm² wiring. HTC125 is a tee kit that is offered without an enclosure for the customers who provide the connection enclosure separately. Kits are used to connect and terminate Nelson™ Heat Trace LT-J, LT-JT, HLT-J, XLT-J and CLT-JT Series self-regulating heater cables.
Read more...