Nelson™ Heat Trace PLT Series connection kits and accessories are Underwriter's Laboratory approved for use in domestic hot water supplemental heating systems when used with approved Nelson™ Heat Trace heating cables. The PLT-LP and PLT-LPS connection kits allow maximum versatility to the installer by interfacing with commonly used electrical and/or construction materials. The available accessories include LT-SP heat-shrinkable power end termination kit, LT-SE heat-shrinkable end seal termination kit, LT-SS heat-shrinkable in-line splice connection kit, LT-ST heat-shrinkable tee-splice connection kit, PC-03, PC-12 and PC-20 pipe clamps, JB552 junction boxes, GT-60 and GT-6 tape, and WS-100 warning signs.
Read more...