Nelson™ Heat Trace PLT Series non-metallic connection kits are approved for use in ordinary and Division 2 hazardous areas when used with Nelson™ Heat Trace CLT, LT, HLT, XLT and NC Series field-fabricated heating cables. The PLT-BC power connection kit is suitable for connecting up to two heating cables to customer supplied power wiring. The PLT-BS splice connection kit is designed for connecting two heating cables in an in-line splice configuration. The PLT-BY tee connection kit is designed for connecting three heating cables in a tee splice configuration.
Read more...