Nelson™ Heat Trace 230V Type XLT Self-Regulating Heater Cable

Nelson™ Heat Trace XLT Series self-regulating heater cable is ideal for maintaining fluid flow over a wide range of operating temperatures. The product is used for freeze protection of periodically steam (29 BAR) cleaned pipes and temperature maintenance for 232 °C or lower processes. XLT Series are 230 Volt heating cables designed for use in ordinary (unclassified) and hazardous (classified) locations. Typical applications include hydrocarbon and chemical product piping.

Read more...

Features

  • Type XLT self-regulating heater cable is a parallel circuit electric heater strip. A conductive fluoropolymer core material is extruded over the multi-stranded, nickel-plated, 2.1mm² copper bus wires. A fluoropolymer jacket provides excellent dielec
  • Operating principle: The parallel bus wires apply voltage along the entire length of the heater cable. The conductive core provides a continuous parallel heating element permitting the cable to be cut to any length in the field with no dead or cold zones

Specifications

Certifications and Compliances
ATEX and IECEx Certified: Hazardous (Classified) Locations
ATEX
Ex II 2 G; Ex e IIC T3 Gb; Ex II 2 D; Ex tb IIIC T195°C
IECEx
Ex II 2 G; Ex e IIC T3 Gb; Ex II 2 D; Ex tb IIIC T195°C
Ambient Temperature
-40 °C ? Tamb ? +55 °C
Maintain Temperature
+150 °C
Maximum Continuous Exposure Temperature
+150 °C (continuous power on)
Maximum Intermittent Exposure Temperature
+232 °C (1000 hours cumulative exposure)
Temperature Classification (T Code)
T3 +200 °C per IEC 60079 standards
Bus Wire Size
2.1mm² Copper Conductors
Minimum Installation Temperature
-40 °C
Minimum Bend Radius
25mm at -40 °C
Dimensions
5.6 mm x 11.6 mm
Accessories
Connection kits, thermostats, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings