Nelson™ Heat Trace 230V Type LLT Long Line Self-Regulating Heater

Nelson™ Heat Trace LLT Series self-regulating heater cable is ideal for maintaining fluid flow under low ambient conditions. It is an LT heater cable with extended circuit lengths for longer continuous runs. The product is used for freeze protection and low watt density process temperature maintenance of pipes and vessels. LLT Series are 230 Volt heating cables designed for use in ordinary (unclassified) and hazardous (classified) locations. Typical applications include water freeze protection and low watt density process temperature piping systems such as caustic lines.

Read more...

Features

  • Type LLT self-regulating heater cable is a parallel circuit electric heater strip. An irradiation cross-linked conductive polymer core material is extruded over the multi-stranded, tinplated, 5.3 mm² copper bus wires. Two jackets provide extra diele
  • Operating principle: The heating core varies power output inversely with temperature at every point along the heater length, reducing any heat build up at portions of the piping system. This feature also permits the heater to be overlapped without creati

Specifications

Certifications and Compliances
ATEX and IECEx Certified: Hazardous (Classified) Locations
ATEX
Ex II 2 G; Ex e IIC T5; Ex II 2 D; Ex tb IIIC T95°C
IECEx
Ex II 2 G; Ex e IIC T5 Gb; Ex II 2 D; Ex tb IIIC T95°C
Ambient Temperature
-40 °C ? Tamb ? +55 °C
Maintain Temperature
+65 °C
Maximum Continuous Exposure Temperature
+65 °C (continuous power on)
Maximum Intermittent Exposure Temperature
+85 °C (1000 hours cumulative exposure)
Temperature Classification (T Code)
T5 100°C per IEC 60079 standards
Bus Wire Size
5.3 mm² Copper Conductors
Minimum Installation Temperature
-40 °C
Minimum Bend Radius
25 mm at -40 °C
Dimensions
7.5 mm x 15.0 mm
Accessories
Connection kits, thermostats, junction boxes, tape, warning signs, custom control, and monitoring and power panels are available. See catalog pages for details

Documents & Drawings