Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345627059245",
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
"catentry_id" : "3074457345627062223",
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
"catentry_id" : "3074457345627213177",
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
"catentry_id" : "3074457345626378989",
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
"catentry_id" : "6618414",
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
"catentry_id" : "6618425",
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
"catentry_id" : "3074457345626378990",
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
"catentry_id" : "6618416",
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
"catentry_id" : "3074457345626378987",
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
"catentry_id" : "3074457345627213220",
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
"catentry_id" : "3074457345627213298",
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
"catentry_id" : "3074457345626378988",
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
"catentry_id" : "6618426",
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
"catentry_id" : "3074457345627213281",
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
"catentry_id" : "6618427",
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
"catentry_id" : "3074457345627062235",
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
"catentry_id" : "3074457345627213221",
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
"catentry_id" : "3074457345626378972",
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
"catentry_id" : "3074457345627062133",
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
"catentry_id" : "3074457345627213192",
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
"catentry_id" : "6618415",
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
"catentry_id" : "3074457345626378973",
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
"catentry_id" : "3074457345626378976",
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
"catentry_id" : "3074457345626378970",
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
"catentry_id" : "3074457345626378980",
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
"catentry_id" : "3074457345626378983",
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
"catentry_id" : "3074457345627062217",
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
"catentry_id" : "6618423",
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
"catentry_id" : "3074457345626378975",
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
"catentry_id" : "3074457345626378977",
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
"catentry_id" : "6618418",
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
"catentry_id" : "3074457345627213198",
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
"catentry_id" : "6618421",
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
"catentry_id" : "6618429",
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
"catentry_id" : "3074457345627062204",
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
"catentry_id" : "3074457345627213292",
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
"catentry_id" : "3074457345626378971",
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
"catentry_id" : "6618412",
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
"catentry_id" : "3074457345626378974",
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
"catentry_id" : "3074457345626378984",
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
"catentry_id" : "6618420",
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
"catentry_id" : "3074457345627062135",
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
"catentry_id" : "6618417",
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
"catentry_id" : "6618419",
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
"catentry_id" : "3074457345627213193",
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
"catentry_id" : "3074457345626378978",
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
"catentry_id" : "3074457345627213278",
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
"catentry_id" : "3074457345627213199",
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
"catentry_id" : "6618413",
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
"catentry_id" : "3074457345627213280",
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
"catentry_id" : "6618410",
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
"catentry_id" : "3074457345626378979",
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
"catentry_id" : "3074457345626378982",
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
"catentry_id" : "6618422",
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
"catentry_id" : "3074457345627062207",
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
"catentry_id" : "3074457345626378991",
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
"catentry_id" : "3074457345626378969",
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
"catentry_id" : "6618424",
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
"catentry_id" : "3074457345626378981",
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
"catentry_id" : "3074457345627213304",
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
"catentry_id" : "3074457345626378992",
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
"catentry_id" : "6618411",
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
"catentry_id" : "6618428",
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
SolaHD™ HZ Series Industrial Control Transformers
HZ Series industrial control transformers are designed for applications where cost or heat issues make mounting the transformer outside the control panel necessary. This encapsulated transformer has copper windings for industrial applications. The UL Class +180°C insulation system allows for a +80°C temperature rise under full load. Standard models are UL Listed/NEMA Type 3R (rain proof); however custom models are available for UL Listed/NEMA Type 4, 4X and 12 requirements.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
cULus, RoHS
UL Class +180°C insulation system
+80°C temperature rise under full load
Encapsulated housing with copper windings
Two case styles available: UL-3R (Design Style 1) and NEMA-4, 4X, 12 (Design Style 2)
UL Listed/NEMA Type 3R (rain proof)
Optional: UL Listed/NEMA Type 4 (wash down & dust proof)
Optional: UL Listed/NEMA Type 4X (corrosion proof)
Optional: UL Listed/NEMA Type 12 (dust proof)
Group 1
240/480, 230/460, 220/440 Volt Primary, 120/115/110 Volt Secondary, 50/60 Hz
Group 2
230/460/575 Volt Primary, 115/95 Volt Secondary, 50/60 Hz
Group 3
480 Volt Primary, 240 Volt Secondary, 50/60 Hz
Hertz
50/60 Hz
KVA Rating
1, 1.6, 2, 3, 6, 7.6, 10
Primary Voltage
Options available between 220 and 575
Secondary Voltage
Options available between 23 and 240
Temperature Rise
+80°C
Windings
Copper
Mounting
Mounting Feet