O-Z/Gedney™ 4Q 45° and 90° Liquidtight Connectors

O-Z/Gedney™ 4Q Series 45° and 90° liquidtight connectors have male NPT threads and are available with or without an insulated throat. They are used to secure, ground and seal liquidtight flexible metal conduit, Type LFMC, to boxes and enclosures. The compact, slim diameter design results in a connector that offers a small turning radius.

Read more...

Products

Search
1-10 of 65 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Furnished with locknut and KO sealing ring
  • Liquidtight/Raintight/Oiltight/Concretetight
  • UL Listed NEMA Type 4 when installed into a NPT threaded entry or UL Listed conduit hub (sizes 1-1/4’ and larger require thread sealant)
  • Suitable for grounding through 1-1/4’ trade size per NEC Section 250.118(7)
  • For trade sizes 1-1/2’ and larger, an internal or external equipment bonding conductor is required. See 4Q-L Series with external ground lug
  • Bonding Wedge Locknuts are recommended in Hazardous Locations. See 101 Series
  • Suitable for wet locations
  • Long ferrule prevents pullout and tight bend conduit ’pop-out’
  • Inspection windows in ferrule to ensure full engagement

Specifications

NEC/CEC Certifications and Compliances
NEC/CEC - Listed for Ordinary Locations. NEC - Suitable for use in: Class I, Division 2, NEC 501.10(B)(4); Class I, Zone 2, NEC 505.15(C)(2); Class II, Division 1, NEC 502.10(A)(2)(2); Class II, Division 2, NEC 502.10(B)(2); Class III, Division 1, NEC 503.10(A)(3)(2); Class III, Division 2, NEC 503.11
Standard Materials and Finishes
4Q: Zinc electroplated malleable iron body and nut. 4Q-TG: Galvanized malleable iron body and nut. 4Q, 4Q-TG: Zinc electroplated steel ferrule
Optional Materials
Available in hot dip or mechanically galvanized. See catalog pages for details. Contact your local representative for pricing and availability

Documents & Drawings