Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626919117",
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
"catentry_id" : "3074457345626931044",
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
"catentry_id" : "3074457345626917367",
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
"catentry_id" : "3074457345626939487",
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
"catentry_id" : "3074457345626943860",
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
"catentry_id" : "3074457345626938907",
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
"catentry_id" : "3074457345626931262",
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
"catentry_id" : "3074457345626930376",
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
"catentry_id" : "3074457345626917626",
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
"catentry_id" : "3074457345626940796",
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
"catentry_id" : "3074457345626943300",
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
"catentry_id" : "3074457345626919202",
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
"catentry_id" : "3074457345626940795",
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
"catentry_id" : "3074457345626939477",
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
"catentry_id" : "3074457345626943929",
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
"catentry_id" : "3074457345626943158",
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
"catentry_id" : "3074457345626931876",
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
"catentry_id" : "3074457345626940752",
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
"catentry_id" : "3074457345626917300",
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
"catentry_id" : "3074457345626945426",
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
"catentry_id" : "3074457345626943794",
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
"catentry_id" : "3074457345626918054",
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
"catentry_id" : "3074457345626943965",
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
"catentry_id" : "3074457345626917202",
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
"catentry_id" : "3074457345626917203",
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
"catentry_id" : "3074457345626943851",
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
"catentry_id" : "3074457345626932576",
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
"catentry_id" : "3074457345626942723",
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
"catentry_id" : "3074457345626918791",
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
"catentry_id" : "3074457345626919928",
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
"catentry_id" : "3074457345626938908",
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
"catentry_id" : "3074457345626946438",
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
"catentry_id" : "3074457345626943852",
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
"catentry_id" : "3074457345626943795",
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
"catentry_id" : "3074457345626930289",
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
"catentry_id" : "3074457345626918028",
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
"catentry_id" : "3074457345626940927",
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
"catentry_id" : "3074457345626943459",
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
"catentry_id" : "3074457345626917679",
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
"catentry_id" : "3074457345626932231",
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
"catentry_id" : "3074457345626919010",
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
"catentry_id" : "3074457345626943287",
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
"catentry_id" : "3074457345626930886",
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
"catentry_id" : "3074457345626931317",
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
"catentry_id" : "3074457345626945424",
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
"catentry_id" : "3074457345626919931",
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
"catentry_id" : "3074457345626943286",
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
"catentry_id" : "3074457345626945690",
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
"catentry_id" : "3074457345626918289",
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
"catentry_id" : "3074457345626918029",
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
"catentry_id" : "3074457345626943623",
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
"catentry_id" : "3074457345626931248",
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
"catentry_id" : "3074457345626945805",
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
"catentry_id" : "3074457345626931702",
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
"catentry_id" : "3074457345626947187",
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
"catentry_id" : "3074457345626918225",
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
"catentry_id" : "3074457345626945425",
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
"catentry_id" : "3074457345626943416",
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
"catentry_id" : "3074457345632751168",
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
Appleton™ FS and FD Cast Hub Device Boxes (CSA)
Appleton™ FS and FD Cast Hub Device Boxes are CSA Certified. They provide excellent service in areas where boxes are subject to rough usage. FS and FD boxes are used to connect and change direction of conduit runs, allow connections for branch runs and serve as pulling fittings and permit access to conductors for splicing and maintenance. They can accommodate wiring devices such as switches and receptacles.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Corrosion-resistant; ideal for indoor and outdoor installations. Weatherproof, raintight and dust-tight when used with cast gasketed covers
FS and FD boxes take standard flush wiring devices
FD boxes take devices exceeding 41.4 mm (1.63 in) in depth under fastening ears
Malleable iron for high tensile strength and ductility; provides greater resistance to impact and shock
Both malleable iron and aluminum boxes have ridge top construction for positive cover/gasket/box fit
Accurately tapped, tapered threads for tight, rigid joints, ground continuity
Complete selection of covers, receptacles, plugs, gaskets and accessories
Covers have captive stainless steel screws to speed installation, prevents loss of screws
Internal grounding screws standard
Available in single, two and three gang and tandem
Smooth, rounded integral bushing in each hub protects conductor insulation
Blank bodies can be used for special conduit entrance arrangements
CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Malleable iron boxes, brazed hubs, and covers have triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat; copperfree (4/10 of 1% max.) aluminum boxes and covers have epoxy powder coat finish; zinc electroplated steel covers; s