Appleton™ increased safety ATX™ JBEA Series pre-drilled aluminum junction boxes are designed to facilitate electrical connections in hazardous areas. They are available in a variety of sizes, pre-drilled at the factory to suit your requirements. They are suitable for use in wet or corrosive atmospheres, as well as classified hazardous locations exposed to flammable gases, vapors or dusts.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Increased safety. Ideal for indoor and outdoor use in wet or corrosive atmospheres
Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities, silos and other facilities
For use only with Ex certified terminal blocks
Factory drilled and equipped
Stainless steel hardware
Yellow laminated plastic label with black lettering