Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626379772",
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
"catentry_id" : "3074457345626379775",
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
"catentry_id" : "3074457345626379773",
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
"catentry_id" : "3074457345627214627",
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
"catentry_id" : "3074457345626379774",
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
"catentry_id" : "3074457345627214838",
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
"catentry_id" : "3074457345626379770",
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
"catentry_id" : "3074457345626379771",
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
"catentry_id" : "3074457345626379776",
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
Appleton™ Drain, Breather, Universal Drain or Breather
Appleton™ explosionproof and dust-ignitionproof drains, breathers, universal drains and universal breathers provide a means for the prevention and/or release of condensation when properly installed in the appropriate location.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Explosionproof, dust-ignitionproof
Accurately tapped, tapered threads for tight, rigid joints and ground continuity
NEMA 3R universal drain or breather: for high performance water drainage or continuous ventilation
NEMA 4X breather: for continuous ventilation
NEMA 4X drain: for automatic water drainage
NEMA 3R Group B universal drain or breather: for automatic water drainage or continuous ventilation (raintight)
Groups C and D universal drain or breather: for automatic water drainage or continuous ventilation
Non-hazardous location drain: for automatic water drainage
NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials
Hazardous location combination drain/breathers are stainless steel. Non-hazardous CRN drains are copperfree (4/10 of 1% max.) aluminum