Appleton™ ALESKO Epoxy Sealing Putty

Appleton™ ALESKO epoxy sealing putty is a liquid epoxy sealing compound designed for use in sealing fittings installed in hazardous locations. The use of ALESKO in sealing fittings prevents the passage of gases, vapors or flames from one portion of conduit to another, thereby restricting any explosion to the sealed off enclosure. Sealing fittings are required in Class I, Zone 1 and 2 (Division 1 and 2) locations within 18’ of enclosures containing apparatus that may arc, spark or have high temperatures.

Read more...

Products

Search
1-3 of 3 results for Products
:
Compare
Compare
Compare

Features

  • Each tube will seal over 20 1/2’ seals
  • Liquid epoxy seal Compound is a two-part epoxy supplied in a double barrel dispensing tube
  • Automatic mixing: the two-part epoxy is automatically mixed as the epoxy resin and hardener travel through the static-mixing nozzle. Environmentally and User friendly mixing process, as it is totally contained in the dispensing tools.
  • Reduce waste: unused epoxy resin and hardener in two part tube can be used as needed with remainder stored for later use by replacing used mixing nozzle with dispensing tube plug
  • Reduce labor cost due to quick, accurate and efficient mixing of epoxy and filling of seal fitting
  • Dispensing gun is designed with a robust high thrust drive system that will deliver up to 499 kg (1100 lb) of propulsion and has a dent resistant rod
  • The dispensing gun has a two speed drive system; (1) High thrust/low displacement for high viscosity materials, (2) Low thrust/high displacement for low to moderate viscosity materials
  • ALESKO is not suitable for use in acetic acid atmospheres

Specifications

CEC Certifications and Compliances
Rated for Ordinary (Unclassified) Locations
Operating Temperature
-40 °C to +121 °C (-40 °F to +250 °F)

Documents & Drawings