Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Typical applications include Class I, Groups C and D locations such as aircraft service areas, oil and gas loading docks, distilleries
Easy to carry, portable model with wheelbase has handle for convenient carrying, built-on wrench allowing 135° vertical adjustment. Weighs 8.6 kgs (19 lbs)
External cable on portable wheelbase unit (not furnished) should be 3-conductor No. 16 A.W.G. type S or SO rubber covered cable. Service end of cord should be equipped with a 2-wire, 3-pole explosionproof plug for connecting to an explosionproof receptac
Terminal block has pressure terminal for connecting rubber covered cable to floodlight. Cable Connector takes a 9.5 to 12.7 mm (.375 in to .500 in) outside diameter cord. Sizes up to 15.9 mm (.625 in) diameter are available on special order
Permanent base model has explosionproof junction wiring chamber with 19.1 mm (3/4 in) horizontal feed-thru hubs. Vertical adjustment to 135°; horizontal to 345°
Withstands 500 hours of salt-spray test (Per MIL-F-8115C)
Class I, Groups C, D (PAR-38 or R-40 reflector lamps)
NEC Certifications and Compliances for 300 W
Class I, Group D (R-40 reflector lamps)
Specific Wattages
150W incandescent medium base PAR-38 (T3C) projector spot or flood; 150W incandescent medium base R-40 (T2C) reflector spot or flood; 300W incandescent medium base R-40 (T2C) reflector spot or flood
Standard Materials and Finishes
Housing, wheelbase, yoke and wiring compartment are aluminum with an enamel finish. Lens is thermal shock and impact resistant glass