Appleton™ PX2KX-REX Explosionproof Compound Barrier Cable Connector

Appleton™ PX2KX-REX Liquid Resin Barrier Type Cable Connectors are explosionproof, Class I, Division 1 brass cable connectors suitable for wire braid armor or tape. The gland utilizes a liquid pour resin seal, that vastly reduces installation time and associated costs. This solution is particularly effective on multicore cables where traditional compound is difficult and time consuming to apply.

Read more...

Products

Search
1-10 of 32 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • The gland utilizes a liquid pour resin seal, that vastly reduces installation time and associated costs. This solution is particularly effective on multicore cables where traditional compound is difficult and time consuming to apply
  • Connector provides an environmental seal on the cable outer jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Connector provides mechanical cable retention and electrical continuity via armor termination
  • PX2KX forms part of a comprehensive connector range for marine shipboard and IEE45 armored and jacketed cables
  • Armor termination: removable armor cone and ring
  • Sealing area(s): displacement seal concept

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Class I, Zone 1, Ex d IIC; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
SOLO LSF (low smoke fumes) thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit 5 with 1 or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings