Appleton™ PX2K-REX Series Liquid Resin Barrier Type Cable Glands

Appleton™ PX2K-REX Series Liquid Resin Barrier Type Cable Glands are suitable for all types of armored cables (braid, tape, wire and lead sheath version) certified for enclosures with the following protection modes: Ex d flameproof IIB or IIC, Ex e increased safety, Ex nR restricted breathing and D dust environment. They are ideal for onshore and offshore use and for other hazardous areas exposed to gases and dust. The gland utilizes a liquid pour resin seal, that vastly reduces installation time and associated costs. This solution is particularly effective on multicore cables where traditional compound is difficult and time consuming to apply.

Read more...

Products

Search
1-10 of 27 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Utilizes RapidEx high speed liquid resin sealing compound included with each gland
  • Connector provides an environmental seal on the cable outer jacket and an explosionproof liquid resin barrier seal around the cable inner cores
  • Connector provides mechanical cable retention and electrical continuity via armor termination
  • PX2K forms part of a comprehensive connector range for marine shipboard and IEE45 armored and jacketed cables
  • Sealing technique: LRS outer seal (load retention seal)

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups A, B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III, Division 1 and 2; Class I, Zone 1 and 2 – 21 and 22; NEMA 4X; IP66, IP67, IP68
ATEX/IECEx Certifications and Compliances
Zone 1 and 2, Zone 20; Ex d IIC; Ex e IIC; Ex nR II, Ex ta IIIC; IP66, IP67, IP68
Gland Material
Nickel plated brass
Seal Material
LSF (Low Smoke Fume) Halogen Free thermoplastic elastomer
Compound Material
High speed liquid resin
Optional Material
Aluminum (replace last digit 5 with 1 or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings