Appleton™ A2FRC Series Nickel Plated Brass Cable Glands

Appleton™ A2FRC Series Nickel Plated Brass Cable Glands Cable glands are for use with unarmored cable. They are certified for enclosures with the following protection modes: Ex d flameproof IIB or IIC (as per §10.4.2 of IEC 60079-14), Ex e increased safety, Ex nR restricted breathing and D dust environment. The A2FRC Series is ideal for onshore and offshore use and for other hazardous areas exposed to gases and dust.

Read more...

Features

  • Elastomer displacement seal for unarmored cable provides a combined flameproof and weatherproof seal on the outer sheath of the cable

Specifications

CEC Certifications and Compliances
Ex d IIC; Ex e II; Ex nR II; Type 4X
ATEX/IECEx Certifications and Compliances
Ex d IIC; Ex e IIC Gb; Ex nR IIC Gc; Ex ta IIIc Da
Gland Material
Nickel plated brass
Seal Material
LSF (low smoke fumes) thermoplastic elastomer
Optional Material
Aluminum (replace last digit 5 with 1) or 316L stainless steel (replace last digit 5 with 4)
Cable Gland Accessories
Shroud, locknut, earth tag, entry thread seal, serrated washers, adaptors and reducers

Documents & Drawings