Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345632377830",
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
"catentry_id" : "3074457345632377841",
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
"catentry_id" : "3074457345632377833",
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
"catentry_id" : "3074457345632377849",
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
"catentry_id" : "3074457345632377848",
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
"catentry_id" : "3074457345632377851",
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
"catentry_id" : "3074457345632377845",
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
"catentry_id" : "3074457345632377853",
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
"catentry_id" : "3074457345632377835",
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
"catentry_id" : "3074457345632377832",
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
"catentry_id" : "3074457345632377852",
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
"catentry_id" : "3074457345632377840",
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
"catentry_id" : "3074457345632377829",
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
"catentry_id" : "3074457345632377828",
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
"catentry_id" : "3074457345632377834",
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
"catentry_id" : "3074457345632377836",
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
"catentry_id" : "3074457345632377843",
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
"catentry_id" : "3074457345632377839",
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
"catentry_id" : "3074457345632377844",
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
"catentry_id" : "3074457345632377838",
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
"catentry_id" : "3074457345632377842",
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
"catentry_id" : "3074457345632377837",
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
"catentry_id" : "3074457345632377850",
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
"catentry_id" : "3074457345632377847",
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
"catentry_id" : "3074457345632377831",
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
"catentry_id" : "3074457345632377846",
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
O-Z/Gedney™ GUJ Conduit Outlet Boxes
O-Z/Gedney™ explosionproof, dust-ignitionproof GUJ conduit outlet boxes provide access to conductors for pulling, splicing, maintenance and future changes and upgrades. GUJ boxes allow connections of straight conduit runs, branch conduit runs and 90° bends.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Explosionproof, dust-ignitionproof
Smooth hub bushings protect insulation when pulling conductors
Cast-in brackets on cover for use with breaker-bar tools for tightening/loosening
No risk of conductor insulation damage from threads on base during pulling
No risk of "pinching" conductors during cover installation
Improved wiring room
Tapered threaded hubs (NPT)
Dome cover available
Internal ground screw standard
Suitable for wet locations in upright position only
NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class I, Zone 1 and 2, Groups IIA, IIB; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 3, 4
Standard Materials and Finishes
Ductile iron body with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat
Options
Hot dip or mechanical galvanized bodies are available. See catalog pages for details