Appleton™ increased safety ATX™ JBEP Series fiberglass reinforced polyester terminal junction boxes for instrumentation applications are factory drilled and equipped. They are available in a complete range of instrumentation and control junction boxes for use in intrinsically safe or non-intrinsically safe systems. These enclosures are designed to optimize wiring space while offering a reduced footprint. They can be used in hazardous locations (Zone 0, 1 and 2, 20, 21 and 22). The JBEP Series is suitable for instrumentation and control cable, armored or un-armored cable, and shielded or non-shielded cable.
Read more...
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Zone 1
IP66 IK10 Zone 1 and 2 - 21 and 22 Ex II 2 GD |
Certifications
|
cCSAus
CSA ATEX IECEx UL |
Finish
|
Natural Finish
|
Item Type
|
Made to Order
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.