Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626383508",
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
"catentry_id" : "3074457345626383510",
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
"catentry_id" : "6704957",
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
"catentry_id" : "6704956",
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
"catentry_id" : "6613977",
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
"catentry_id" : "6613978",
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
"catentry_id" : "6706248",
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
"catentry_id" : "3074457345626383507",
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
"catentry_id" : "6613976",
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
"catentry_id" : "3074457345626383506",
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
"catentry_id" : "6559459",
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
"catentry_id" : "6613975",
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
"catentry_id" : "6704960",
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
"catentry_id" : "6613974",
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
"catentry_id" : "6704959",
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
"catentry_id" : "6704961",
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
"catentry_id" : "6704958",
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
"catentry_id" : "3074457345626383509",
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
Appleton™ ATX™ JBDR Pre-Drilled Round Junction Boxes
Appleton™ flameproof ATX™ JBDR Series provides compact, round terminal junction boxes that are highly corrosion resistant and are designed to facilitate electrical connections in classified hazardous locations exposed to flammable gases, vapors or dusts. 2, 3 and 4 pre-drilled entry versions are available.�
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Flameproof. Ideal for use in wet or corrosive atmospheres
Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities, silos and other facilities
IK10 (20 Joules) high impact resistant box
Pillar type terminal block (4 x terminals) for easy connection
Terminal capacity is 4 x 4 mm² (0.006 x 0.006 in²) or 2 x 6 mm² (0.003 x 0.009 in²)
Internal earth: ground plate with 4 x M4 screws for connection to 4 mm diameter lugs
External earth, M5 screw
Back plate supplied
ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK10
Other Certifications
EURASEC
Standard Materials and Finishes
Gray painted marine grade aluminum enclosure with stainless steel hardware
Zones 1 and 2 Temperature Class
T6 to T4
Zones 21 and 22 Surface Temperature
T95 °C (T203 °F)
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Operating Temperature
-40 °C to +55 °C (-40 °F to +131 °F)