Appleton™ GRUJ Conduit Outlet Boxes with Multiple Hubs

Appleton™ explosionproof, dust-ignitionproof GRUJ conduit outlet boxes with multiple hubs are furnished with internal ground screw and O-ring. They provide access to conductors for pulling, splicing, maintenance and future changes and upgrades. GRUJ boxes allow connections of straight conduit runs, branch conduit runs and 90° bends.

Read more...

Products

Search
1-4 of 4 results for Products
:

Features

  • Explosionproof, dust-ignitionproof
  • Accurately tapped, tapered hub threads for tight, rigid joints and ground continuity
  • Furnished with covers
  • Malleable iron bodies have high tensile strength and ductility. Provides great resistance to corrosion, impact, and shock
  • Smooth hub bushings protect insulation when pulling conductors
  • Externally threaded body with internally threaded cover
  • Union hubs permit easy wiring
  • Used with threaded metal conduit for general purpose wiring

Specifications

NEC/CEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III
Standard Materials and Finishes
Malleable iron body and cover with triple-coat finish (1) zinc electroplate, (2) chromate, and (3) epoxy powder coat

Documents & Drawings