Appleton™ Code•Master™ 2 Emergency PLT Factory Sealed Luminaires

Code•Master™ 2 Emergency PLT Factory Sealed Luminaires provide a lighted means of egress for personnel in walkways, catwalks, stairs, doorways, tunnels, ramps and aisles. Designed as auxiliary (emergency) lighting these explosionproof and dust-ignitionproof luminaires provide "instant on" illumination during power failures.

Read more...

Products

Search
1-5 of 5 results for Products
:

Features

  • Typical applications include chemical and petrochemical plants, such as manufacturers of plastics, paints and thinners; in refineries; and in other process areas where ignitable vapors, dust, moisture and corrosive elements may be present. They are suita
  • Arrangement of heat-producing components results in more efficient heat dissipation for cooler fixture operation
  • Safe, easy servicing without disconnecting any wiring. Patented "wireless" design means the threading of the fixture unit onto mounting hood makes electrical connection. This allows for the fixture unit to easily thread off mounting hood for convenient s
  • Acme double-lead threads speed installation and fixture removal from mounting hood – only half as many turns are required as for single-lead threads. The threads do not stick or gall, eliminating the troublesome problems often encountered with sing
  • Factory sealed. External seals not required. All threaded joints are flame-tight
  • Fluorescent lamp life of 10,000 hours reduces relamping and energy costs compared to incandescent
  • Strategic location of lamp sockets in combination with the interior prism design of the glass globe provides optimum light distribution and control
  • Fixture (52, 64 or 84 W) is available for semi-continuous operation (one AC ballast permits two-lamp illumination when power is on and one battery pack permits one-lamp illumination when AC power is interrupted)
  • Choice of pendant, ceiling, bracket and stanchion mountings. Fiberglass-reinforced polyester reflectors in standard dome, deep dome or 30° angle are ideal in installations where luminaire is subject to exceptionally severe corrosive atmospheres. The
  • Battery Pack is a dual voltage (120/277 V, 60 Hz) solid state charger on open circuit board. It had a long life, high temperature, nickel-cadmium (Ni-Cad) battery and a five-year life expectancy. There is a red indicator light provided with each battery

Specifications

NEC Certifications and Compliances
Class I, Division 1 and 2, Groups C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4X; Marine Type Electric Fixtures; Outside Type (Salt Water); Suitable for use in Wet Locations; NFPA101, Life Safety Code
Specific Wattages
52 W; 64 W; 84 W
Operating temperature
0 °C to +40 °C (+32 °F to +104 °F)
Standard Materials and Finishes
Ballast bodies, mounting hoods and guards are copperfree (4/10 of 1% max.) aluminum with electrostatically applied, baked gray epoxy clad finish. Globes are made of explosionproof glass, gaskets are silicone, all hardware, catch assemblies and guard are

Documents & Drawings