Appleton™ PlexPower™ factory sealed enclosed disconnect switches provide indoor and outdoor protection and control of electrical circuits in hazardous environments. It is the ideal choice for installation in wet or corrosive environments or locations where flammable gases or vapors are likely. The PlexPower™ enclosed disconnect switch features ground-breaking design that incorporates the use of a disconnect switch housing to minimize the downtime and costs associated with servicing in hazardous locations.
Read more...
Area Classification
|
Class I, Division 2, Groups B, C, D
Class II, Division 1, Groups F, G Class III IP66 Type 4X Class I, Zone 1 |
Certifications
|
UL
CSA |
Factory Sealed
|
Factory Sealed
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Division 2, Groups B, C, D
Class II, Division 1, Groups F, G Class III IP66 Type 4X Class I, Zone 1 |
Certifications
|
UL
CSA |
Factory Sealed
|
Factory Sealed
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Division 2, Groups B, C, D
Class II, Division 1, Groups F, G Class III IP66 Type 4X Class I, Zone 1 |
Certifications
|
UL
CSA |
Factory Sealed
|
Factory Sealed
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Division 2, Groups B, C, D
Class II, Division 1, Groups F, G Class III IP66 Type 4X Class I, Zone 1 |
Certifications
|
UL
CSA |
Factory Sealed
|
Factory Sealed
|
Item Type
|
Made to Order
|
availability
|
|
Area Classification
|
Class I, Division 2, Groups B, C, D
Class II, Division 1, Groups F, G Class III IP66 Type 4X Class I, Zone 1 |
Certifications
|
UL
CSA |
Factory Sealed
|
Factory Sealed
|
Item Type
|
Made to Order
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.