Appleton™ AFSX speed responsive switch is designed to monitor material flow by sequencing the operation of multiple conveyors feeding a common bin or conveyor. It is for use in bulk material handling/processing systems to monitor speeds of belt conveyors, screw conveyors, bucket elevators and rotating machinery. The AFSX is used where alarm or computer interface capabilities are needed. It is ideal for installation in mining and industrial areas where rugged control enclosures are needed for protection from falling ores, other heavy aggregates and from dripping water or hosedowns. It is rated for use in Class I and II areas where flammable vapors or highly combustible dusts are present.
Read more...
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
Area Classification
|
Class I, Division 1 and 2, Groups C, D
Class II, Division 1 and 2, Groups E, F, G Class III Type 7CD Type 9EFG |
Item Type
|
Made to Order
|
Product Type
|
Switch
|
Segment
|
Coal
Components and Vehicle Systems Device Electrical Fabrication & Assembly Onshore Packaging Refining Terminals & Logistics |
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.