O-Z/Gedney™ NCSEW Series Cast Control Centers and Operators

O-Z/Gedney™ explosionproof, dust-ignitionproof NCSEW Series allows you to combine controls, indicators and meters into one control center. The NCSEW is flexible enough to be used in an array of applications with a variety of button, switch and pilot device combinations, including different sizes of meter windows. Gray epoxy powder coat is available to provide a NEMA 4X rating. The internal cavity is kept spacious by an external flange and accepts operators spaced on 2-½” centers. The ACSEW most beneficial when having areas with minimum space or needing to centralize all controls in one area.

Read more...

Products

Search
1-10 of 454 results for Products
:

Features

  • Explosionproof, Dust-Ignitionproof. Precision machined flame path between body and cover. O-ring gasket insures watertight integrity
  • Bolt on stainless steel slotted mounting feet. External flange maximizes internal space
  • Flexible hinge mounting on either side, (hinges standard on catalog numbers ACSEW121206 and above)
  • Wall thickness suitable for minimum of five full threads
  • Factory assembled and wired to specifications
  • Operators are spaced on 2-½” centers
  • All push buttons and selector switches have stainless steel shafts
  • Push button and selector switches are rated 10 Amp 600 Vac
  • Pilot lights are rated 6 Vac up to 600 Vac with transformer
  • Round windows available in a wide range of sizes. For window installed option, contact your local representative for maximum number of operators
  • Provision for mounting pan
  • Ground lug package and installation instructions for termination of ground wires enclosed

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; NEMA 4, 7BCD, 9EFG
Standard Materials and Finishes
Sand cast copperfree (4/10 of 1% max.) aluminum bodies and covers with shot blast finish. Stainless steel cover bolts and mounting feet. Neoprene O-ring
Optional Finish
Gray epoxy powder coat available to provide NEMA 4X rating. See catalog pages for details
Custom Units
Custom drilling and tapping is available. See catalog pages for details

Documents & Drawings