Message Dialog
Display Update Message
[
{
"catentry_id" : "6643889",
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
"catentry_id" : "3074457345626379967",
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
"catentry_id" : "3074457345626379972",
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
"catentry_id" : "6612739",
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
"catentry_id" : "6703462",
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
"catentry_id" : "3074457345626379968",
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
"catentry_id" : "3074457345626379959",
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
"catentry_id" : "3074457345626379963",
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
"catentry_id" : "6612741",
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
"catentry_id" : "6643889",
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
"catentry_id" : "3074457345626923407",
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
"catentry_id" : "3074457345626379964",
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
"catentry_id" : "6703458",
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
"catentry_id" : "3074457345626379966",
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
"catentry_id" : "6612739",
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
"catentry_id" : "3074457345626379967",
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
"catentry_id" : "6612736",
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
"catentry_id" : "3074457345626379974",
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
"catentry_id" : "6612740",
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
"catentry_id" : "3074457345626379958",
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
"catentry_id" : "6612745",
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
"catentry_id" : "6612744",
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
"catentry_id" : "6612746",
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
"catentry_id" : "6612743",
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
"catentry_id" : "3074457345626379980",
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
"catentry_id" : "6643888",
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
"catentry_id" : "3074457345626379976",
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
"catentry_id" : "3074457345626379969",
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
"catentry_id" : "6612742",
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
"catentry_id" : "6703465",
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
"catentry_id" : "3074457345626379960",
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
"catentry_id" : "3074457345626379979",
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
"catentry_id" : "6612748",
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
"catentry_id" : "3074457345626379977",
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
"catentry_id" : "6612747",
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
"catentry_id" : "3074457345626379971",
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
"catentry_id" : "3074457345626379970",
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
"catentry_id" : "6612749",
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
"catentry_id" : "3074457345626379961",
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
"catentry_id" : "3074457345626945477",
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
"catentry_id" : "6703464",
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
"catentry_id" : "3074457345626379965",
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
"catentry_id" : "3074457345626379978",
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
"catentry_id" : "6612737",
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
"catentry_id" : "3074457345626379981",
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
"catentry_id" : "3074457345626379975",
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
"catentry_id" : "6612750",
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
"catentry_id" : "3074457345649096189",
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
"catentry_id" : "3074457345649096187",
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
"catentry_id" : "3074457345649096188",
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
"catentry_id" : "3074457345649096190",
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
Appleton™ ECS CEC Control Stations
Appleton™ explosionproof, dust-ignitionproof ECS CEC Series control stations confine the arcing to the devices within the enclosure, eliminating the need for adding external sealing fittings at each conduit entry. Push buttons and selector switches are used in conjunction with contactors and magnetic starters for remote control of motors. They provide circuit control and selection. Pilot lights provide visual indication that an electrical circuit is engaged either at a remote or local location. Toggle switches are used to connect or disconnect electrical operating lighting or other low power loads.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
Explosionproof, Dust-Ignitionproof. Ideal for installation in chemical and petrochemical plants, refineries and other process industries
Corrosion resistant captive stainless steel hex head bolts hold cover to body
Dozens of possible combinations of push buttons, selector switches and pilot lights. Contact your local sales representative for combinations not found in the catalog pages
Push buttons supplied standard with neoprene weather boot
Clearly marked terminals with brass screws assure quick, easy wiring
Push buttons and selector switches employ heavy duty, 10 Amp 600 Vac rated contact blocks that are silver cadmium oxide assuring long trouble free operation
Pilot Lights are supplied with jewel guard and 120 Vac lamp
Factory sealed push buttons are supplied with lockout type guards. Hole in guard locks with up to 1/4#8221; hasp. Permits locking of push button to prevent unauthorized operation
Smooth rounded integral bushing in hub protects conductor insulation
Accurately tapped, tapered hubs for tight, rigid joints and ground continuity
T6 temperature rating
Non-factory sealed devices are available, contact your local sales representative for details
CEC Certifications and Compliances
Class I, Division 1 and 2, Groups B, C, D; Class II, Division 1 and 2, Groups E, F, G; Class III; CSA Type 3R, 7BCD, 9EFG
Standard Materials
Aluminum alloy cover and cast copperfree (4/10 of 1% max.) aluminum body. See catalog pages for operator materials.
Standard Finishes
Baked epoxy paint body and cover. Operators have a natural finish
Modified Operation Three Position Selector Switches
Momentary contact right position, spring return to center, maintained contact left position. Momentary contact left position, spring return to center, maintained contact right position. See catalog pages for details
Optional Lockout
Selector switch lockout for factory sealed units locks two or three position handle in any position. Securing rod for push button factory sealed units. See catalog pages for details
Pilot Light Options
LED pilot light available. Pilot light jewel/guard assembly and LED jewel/guard assembly are available in red, amber, blue, clear, green and opal. See catalog pages for details
4X Certification
CSA Type 4X enclosure and cover available. See catalog pages for details