Appleton™ ATX™ FU40 Fuse Carrier

Appleton™ ATX™ FU40 Series fuse carrier can be used as back-up fuse protection or as main fuse protection in hazardous locations. They are designed for use in increased safety Ex e enclosures.

Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Features

  • For 14 mm x 51 mm (0.55" x 2.01") cylindrical cartridge fuse 16A gG Max. and 40 A aM Max
  • Adaptor which clips onto EN 50 022 and EN 50 035 rail
  • Connection via 2 mm² x 10 mm² (0.0031 in² x 0.0155 in²) terminals

Specifications

ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 G
Standard Materials
Polyamide
Service Temperature
-40 °C to +80 °C (-40 °F to +176 °F)

Documents & Drawings