Appleton™ Unicode™ 2 Series Mushroom Push Buttons

Appleton™ mushroom push buttons for Increased Safety Unicode™ 2 Series enclosures are available for use in conjunction with contactors or magnetic starters for remote control of motors. They provide circuit control and/or selection.

Read more...

Products

Search
1-1 of 1 results for Products
:
Appleton™ PN UR0P
Amperage
Not Applicable
Area Classification
Class I, Division 2, Groups A, B, C, D
Class I, Zone 1
Class II, Division 2, Groups F, G
Class III
Ex de IIC
IP66
IK10
Type 4X
Zone 1 and 2 - 21 and 22
Ex II 2 GD
Certifications
UL
CSA
ATEX
Factory Sealed
Non-Factory Sealed
availability
Amperage
Area Classification
Certifications
Factory Sealed
availability
Not Applicable
Class I, Division 2, Groups A, B, C, D
Class I, Zone 1
Class II, Division 2, Groups F, G
Class III
Ex de IIC
IP66
IK10
Type 4X
Zone 1 and 2 - 21 and 22
Ex II 2 GD
UL
CSA
ATEX
Non-Factory Sealed
Compare

Features

  • Can be equipped with up to three Unicode 2 Series Contact Blocks (UCB) Series contact blocks
  • Globally certified
  • Available in TS35 rail mounted or panel mounted

Specifications

NEC and CEC Certifications and Compliances
Class I, Division 2, Groups A, B, C, D; Class I, Zone 1, AEx de IIC; Class I, Zone1, AEx e IIC; Class II, Division 2, Groups F, G; Class III; Type 4X; IP66
ATEX and IECEx Certification and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK10
Standard Materials
Polyamide body with ethylene propylene diene Monomer (M-class) rubber (EPDM) seal
Surface Temperature
-40 °C to +60 °C (-40 °F to +140 °F)

Documents & Drawings