Message Dialog
Display Update Message
[
{
"catentry_id" : "6618498",
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
"catentry_id" : "6618490",
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
"catentry_id" : "3074457345626379386",
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
"catentry_id" : "6618483",
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
"catentry_id" : "6618481",
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
"catentry_id" : "6618493",
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
"catentry_id" : "3074457345626379385",
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
"catentry_id" : "3074457345626379384",
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
"catentry_id" : "6618479",
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
"catentry_id" : "6618487",
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
"catentry_id" : "6618492",
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
"catentry_id" : "6618494",
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
"catentry_id" : "6618486",
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
"catentry_id" : "6618497",
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
"catentry_id" : "6565280",
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
"catentry_id" : "6618485",
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
"catentry_id" : "6618496",
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
"catentry_id" : "6618491",
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
"catentry_id" : "6618480",
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
"catentry_id" : "3074457345649076697",
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
"catentry_id" : "3074457345648937699",
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
"catentry_id" : "3074457345648928671",
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
"catentry_id" : "3074457345648978719",
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
"catentry_id" : "3074457345648978720",
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
"catentry_id" : "3074457345648928672",
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
"catentry_id" : "3074457345648978718",
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
"catentry_id" : "3074457345649076698",
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
SolaHD™ SCP Series 30 Watt Switched Power Supplies
SCP Series switchers are compact, rugged power supplies designed to power many of your industrial control and instrumentation devices and equipment, with high reliability and tight regulation through the most difficult factory floor conditions around the globe. These unique power supplies feature easy-to-install DIN Rail and chassis mounting. Terminations are easy to access. The encapsulated IP20 design and a wide range of voltages will support low power devices.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
cRUus, IP20
Low Profile and Slim Line product designs
DIN Rail or Chassis Mount
Rugged, encapsulated design to resist environment
IP20 protection
Many output voltages, 3.3-48 Volts; single, dual, triple
Hertz
50/60 Hz
Input Voltage Range
86-264 Vac, 100-300 Vdc
Operating Temperature
-25°C to +65°C
Output Power
30W
Output Voltage Range
3.3, 5, 12, 15, 24, 48 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5, TS35/15 or Chassis