The FE Series increased safety fluorescent fixtures provide added protection for everyday locations, as well as robust environments where corrosive atmospheres, severe weather and detergents prevail. They are protected against the elements via an elastomer gasket that ensures a consistent, durable seal that is hosedown ready. The corrosion-resistant lens, body and hardware mean the FE Series will endure the years. They are available as standard duty or with emergency battery back-up and offer a host of exclusive safety features that make servicing safe and easy.
Read more...
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
Application
|
Air Cooled Heat Exchangers
Alarm Monitoring Systems |
Area Classification
|
Zone 1 and 2 - 21 and 22
Ex II 2 GD IP66 IP67 IK10 |
Certifications
|
ATEX
IECEx |
Item Type
|
Made to Order
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.