Appleton™ EF and FHS Series Flexible Hangers

EF and FHS Series Flexible Hangers are hook, loop and support hangers used for the suspension of lighting fixtures.

Read more...

Features

  • Protects fixture against wind and vibration damage
  • EF hook and loop hangers: Malleable iron for strength and safety. Hook and loop combination permits quick disconnect and removal of fixture for maintenance. Offer inexpensive means of pendant flexible suspension of lighting fixtures. Permit free swing in any direction.
  • FHS support hangers: Provide up to 75.3 kg (166 lbs) support for fixtures on the non-electrical side of mounting. Straddle a maximum of 1-1/4� conduit and accepts 1/2� or 3/4� fixture hook or conduit.

Specifications

CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
Standard Materials and Finishes
Malleable iron with zinc electroplate and clear chromate finish

Documents & Drawings