McGill™ Momentary Contact Pushbutton Switches

Momentary Contact Pushbutton Switches feature rugged construction to ensure long life even in demanding high amperage applications. They are single pole, high amperage switches that are suitable for back panel applications.

Read more...

Products

Search
1-1 of 1 results for Products
:

Features

  • Single pole, high amperage, momentary contact, pushbutton switch is suitable for back panel applications
  • Rugged switch mechanism ensures long life
  • Screw terminal
  • Mounting hardware consists of nickel plated hex nut and knurled nut
  • Black plastic pushbutton with nickel plated brass bushing.
  • Phenolic base +150 °C (+302 °F)

Specifications

Certifications and Compliances
UL Recognized Component. UL Listed for Ordinary Locations. CSA Listed for Ordinary Locations. RoHS Compliant
Electrical Specification
SPST
Circuitry
OFF – (ON)
Switch Ratings
15 Amp, 125 Vac; 10 Amp, 250 Vac

Documents & Drawings