Appleton™ PN TL100C

100W, CLEAR, TEMP LED WORKSITE LIGHT

Read more...

Features

  • 100 W LED (400 W HID equivalent)
  • Provides high light output at 12,000 lumens
  • Cool, 5000K CCT (Correlated Color Temperature), 80 CRI
  • Reported LED L70 of 54,000 hours at +25 °C (+77 °F)
  • 100 W LED allows up to six fixtures can be daisy chained together
  • No moving parts (no fan design). Heat dissipated through aluminum heat sinks, along with openings on bottom and top of unit
  • Compact size for easy handling. Low profile fixture design keeps unit up and out of the way of activity below
  • Single durable package design makes it easier for distributors to stock and more organized for contractors on the job site
  • No assembly required. No lamps or drivers to replace. No replaceable components
  • 5-year warranty

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations
OSHA Compliance
Meets 5 Footcandle minimum illumination intensity for General Construction Area Lighting listed in Standard Number 1926.56
Standard Materials
Top and bottom of orange body made of high strength polycarbonate; aluminum heat sinks
Standard Finishes
Painted white steel guard for impact protection
Operating Voltage
120 Vac, 50/60 Hz
Surge Protection
6 kV
Operating Temperature
-30 to +60 °C (-22 to +140 °F)
Safety Cable
21.5 inches (546 mm)
Weight
100 Watt: 4 lbs. (1.8 kg)

Documents & Drawings