Appleton™ PN IVMV3LCG5BU

Industrial,3K,C,G,5,BU

Read more...

Features

  • Directly mounts to Crouse-Hinds™ Champ™ mounting hoods mounting hoods without an adapter
  • Luminaire lid includes an IP68 cord grip ideal for applications where water is present in the conduit to prevent water ingress into the fixture. Suitable for use in marine and wet locations
  • Ideal for use in areas of low clearance, low ceiling heights or where fixture weights must be minimized
  • Typical industries include processing plants, chemical plants, foundries, waste treatment, mining and steel mills with harsh industrial applications
  • Typical applications include walkways/catwalks, stairwells, tunnels, pipe racks, and processing areas
  • Compact light weight low profile design is suited for low mounting heights (less than 12 lbs)
  • Customize to the application requirements with four different field replaceable globe options: clear and diffused polycarbonate, clear glass, or prismatic glass refractor
  • Three Correlated Color Temperatures (CCTs) for a wide variety of applications: Cool (5000K), Neutral (4000K) and Warm (3000K)
  • Three light output levels for retrofit of HID fixtures up to 175W
  • Standard 6 kV surge protection
  • Luminaire comes pre-wired with three conductors, approximately 12" long, of 14 AWG TEW wire from the IP68 watertight NPT hub at the top of the luminaire lid

Specifications

NEC/CEC Certifications and Compliances
Type 3R, 4, 4X; IP66/67; Simultaneous Exposure; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water) For USA ONLY; American Bureau of Shipping (ABS) Certified
Lumens to Watts
3300 lumens is 70-100 W HID, 4400 lumens is 100-150 W HID, 5500 lumens 150-175 W HID
Ambient Temperature
BU: -40 °C to +65 °C (-40 °F to +149 °F); BH: -40 °C up to +65 °C (-40 °F up to +149 °F)
Standard Materials
Cast copperfree (4/10 of 1% max.) aluminum luminaire body with stainless steel hardware. Polycarbonate or glass globe with stainless steel wire guard. Heat-resistant prismatic glass refractor with die cast aluminum guard.
Standard Finishes
Luminaire body and glass refractor guard have gray epoxy powder coat finish, electrostatically applied for complete uniform protection
Options
Glass globe and glass refractor guard available separately
DesignLights™ Consortium
Check DLC QPL for current list of products

Documents & Drawings