Appleton™ PN IMGCAL92CD5BU7P

IMGC L9,C,D,5,,7,BU,P

Read more...

Features

  • Fully dimmable LED driver is integrated with sensor pod's internal passive infrared (PIR) motion and illuminance sensors for smart LED controls such as motion sensing, daylight harvesting, and scheduling. Enhance safety, reduce maintenance, and meet carbon reduction goals by enabling lighting when operators are in the area
  • Three dimmable light outputs provide up to 17,500 lumens. LED L70 reported at 60,000 hours. Dim up to 10 dimmable wired LED Luminaires using integrated 0-10V dimming controller.
  • Design is suited for low mounting heights up to 40 ft.
  • Three dimmable light outputs provide up to 17,500 lumens. LED L70 reported at 60,000 hours
  • Choice of optics for optimal light distribution in a variety of applications: Type I, Type III, Type V or Type V Wide
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
  • Modular design provides thousands of combinations for maximum versatility: four different globe options for the Standard version and seven standard mounting hoods
  • Retrofit adapters for Crouse-Hinds™ Killark™, and Mercmaster™ II hoods available
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
  • Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
  • Field replaceable PIR fesnel lens, globes and LED driver
  • Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment, parking garages, and other areas where dust, water, dirt and rough usage are a problem

Specifications

NEC/CEC Certifications and Compliances
Ordinary Location Certification; Type 3R, 4, 4X; IP66/IP67; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water)
Radio
2.4 GHz ISM Band. WirelessHart™ Protocol
Ambient Temperatures
Standard version: -40°C to +65° (-40°F to +149°F)
Electrical
120-277 Vac, 50/60 Hz; 125 -300 Vdc
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass
Options
Safety cable, guard, and drain assembly are available. See catalog pages for details
Antenna Type
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass
Update Rate
1 sec to 60 min, user selectable, default 5 min

Documents & Drawings