Appleton™ PN APMS050C135UD84

BU 50W Zone 2 Driver 840mA

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, food processing plants, waste and water treatment plants, underground tunnels and general manufacturing facilities
  • Can be horizontally or vertically mounted. Positive safety switch disconnects power to LED's and driver to allow maintenance in hazardous locations
  • High impact resistance housing (20 Joules - IK10) from -30 °C to +55 °C (-22 °F to +131 °F) ambient temperature and wind profile for use in extreme offshore and onshore environments
  • Contemporary, low profile, lightweight design is suitable for tight spaces. It features a hinged cover with captive screws, and standard screw-type terminal block (accepts 1.5 to 6 mm² wire) for easy installation and maintenance. M20 plug or M25 plug
  • Full range of lumen outputs, with light distribution equivalent to Appleton's FE Series fluorescent luminaires
  • Easy to retrofit in same mounting footprint as Appleton's FE Series nonmetallic fluorescent luminaires
  • Corrosion-resistant fiberglass reinforced polyester body and hinged polycarbonate lens. Latch assembly and elastomer gasket seals against water and dust ingress, IP66
  • Easily accessed for maintenance using Allen key or straight blade screw driver via the central opening which features a unique patented release system to prevent damage
  • Universal, high efficiency, drivers cover voltage requirements for 120-277 Vac, 125-300 Vdc; 50/60 Hz +/- 10%. High power factor electronic driver (>0.95). Standard 6KV surge suppression
  • Industry-leading thermal management for safe, reliable operation over wide temperature range
  • Field replaceable LED driver

Specifications

ATEX/IECEx Certifications and Compliances
Zone 2 and 21 - 22; Ex II 3 GD; IP66; IK10
Lumen Breakdown
5000K CCT: 3K is 3300, 4K is 4300, 5K is 5100, 7K is 7000. 4000K CCT: 3K is 3200, 4K is 4200, 5K is 5000, 7K is 7000
Ambient Temperature
Standard versions: -30 °C up to +55 °C Emergency versions: -20 °C up to +50 °C
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate lens, highly reflective white powder coated aluminum internal reflector and elastomer gasket
Battery Back-Up Option
3 hour emergency version with 6 V - 7 Ah for 5K versions only

Documents & Drawings