Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345626379400",
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
"catentry_id" : "3074457345626379399",
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
"catentry_id" : "3074457345626379398",
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
"catentry_id" : "3074457345626379403",
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
"catentry_id" : "3074457345626379397",
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
"catentry_id" : "3074457345626379402",
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
"catentry_id" : "3074457345626379401",
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
"catentry_id" : "3074457345626379396",
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
SolaHD™ SDN-P DIN Rail Series Power Supplies
SDN-P™ DIN rail power supplies provide sag immunity, transient suppression and noise tolerance to handle the most demanding applications. Power factor correction meets European directives, while hazardous location approvals and optional redundant accessories provide the flexibility to suit a wide range of application needs and environments. SDN-P DIN rail power supplies have a wide operational temperature range, high tolerance to shock and vibration and a rugged design.
Read more...
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Features
cULus, cRUus, CE, Sag Immunity, RoHS
Power Factor Correction (per EN61000-3-2)
Auto Select 115/230 Vac, 50/60 Hz Input
Adjustable Voltage
Parallel Capability standard on all units
Indefinite short circuit, overvoltage and overtemperature protection. -10°C to +60°C operation without derating
Powers high inrush loads without shutdown or foldback
Easy installation. Large, rugged, accessible, multiple connection screw terminations. Narrow width on rail for space critical applications
Highly efficient >90% switching technology
UL Recognized Component, Haz. Loc.,
Class I, Division 2, Groups A, B, C, D
Hertz
47-63 Hz
Input Voltage Range
115-230 Vac, 90-375 Vdc
Operating Temperature
-10°C to +60°C
Output Power
60-240 W
Output Voltage Range
12, 24, 48 Vdc
Overload Capability
< 16-60 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15